Hydraulic Flat-Face Quick Coupling - Parker Profile - FF Series | Product Series

Filter by

    No filters selected

Body Size (inch)

Type

Version

Connection Thread Size (inch)

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hydraulic Flat-Face Quick Coupling -  Parker Profile - FF Series

Hydraulic Flat-Face Quick Coupling - Parker Profile - FF Series

Parker Flat-Face quick coupling system with body sizes 1/4" up to 1" and Parker Tema profile for applications up to 800 bar.

Technical Specifications

  • Minimum Operating Temperature: -25 to -30 °C
  • Connection Type: Female Thread
  • Application: Medium Pressure Hydraulics
  • Body Size: 1/4 to 1 inch
  • Brand: TEMA
  • Fitting Connection Type: Female Thread
  • Interchange Type: Tema Profile
  • Maximum Operating Pressure: 5070 to 11600 psi, 350 to 800 bar
  • Maximum Operating Temperature: 212 to 392 °F, 100 to 200 °C
  • Media: Chemical Fluids, Hydraulic Fluids, Water, Steam
  • Seal Material: NBR
  • Valve Type: Non-Spill / FlatFace
  • Length: 65 to 175 mm
  • Hex Size: 25 to 65 mm
  • Outside Diameter: 28 up to 70 mm
  • Materials of Construction: Brass / Steel
Safety Warning

Full Product Description

Parker's Flat Face Quick Coupling Series FF is a dry break coupling system with Parker own profile. During disconnection there is no oil loss, and during connection there is no inclusion of air into the system. This coupling system is also available with pressure eliminator, i.e. connection is possible under static/residual pressure up to working pressure. An additional safety locking ring prevents unintentional disconnection. Series FF is develop for single-hand operation.

Markets:
- Agriculture
- Automotive
- Oil & Gas
- Process
- Power Generation
- Transportation
- Vocational & Municipal
- Defense
- Industrial
- Machine Tooling
- Material Handling
- Construction

Features/Benefits:
- Dry break quick coupling, no oil loss during disconnection and only minimum pressure drop
- Single-handed operation for easy and fast connection
- Safety locking ring to prevent unintentional disconnection
- Twice as safe through double sealing in the plug
- Also available with pressure eliminator

Applications:
Easy dry break connection / disconnection in hydraulic systems, both mobild and industrial applications
- Tractors
- Trucks
- Wheel loaders
- Military vehicles
- Hydraulic tools
- High pressure hydraulic tools
- Presses
- Molding machines
Products Body Size (inch) Type Version Connection Thread Size (inch) Seal Material
FF2510 1/4 Coupling Standard 1/4 NBR/PUR
FF3810 3/8 Coupling Standard 3/8 NBR/PUR
FF5010 C 1/2 Coupling Standard 1/2 NBR/PUR
FF5010 CV 1/2 Coupling Standard 1/2 FKM
FF7510 C 3/4 Coupling Standard 3/4 NBR
FF7510 CV 3/4 Coupling Standard 3/4 FKM
FF10010 C 1 Coupling Standard 1 NBR
FF10010 CV 1 Coupling Standard 1 FKM
FF2520 1/4 Plug Standard 1/4 NBR/PUR
FF3820 3/8 Plug Standard 3/4 NBR/PUR
FF5020 C 1/2 Plug Standard 1/2 NBR/PUR
FF5020 CV 1/2 Plug Standard 1/2 FKM
FF7520 C 3/4 Plug Standard 3/4 NBR/PUR
FF7520 CV 3/4 Plug Standard 3/4 FKM
FF10020 C 1 Plug Standard 1 NBR/PUR
FF10020 CV 1 Plug Standard 1 FKM
FF2521 1/4 Plug Pressure Eliminator 1/4 NBR/PUR
FF3821 3/8 Plug Pressure Eliminator 3/8 NBR/PUR
FF5021 C 1/2 Plug Pressure Eliminator 1/2 NBR/PUR
FF5021 CV 1/2 Plug Pressure Eliminator 1/2 FKM
FF7521 C 3/4 Plug Pressure Eliminator 3/4 NBR/PUR
FF10021 C 1 Plug Pressure Eliminator 1 NBR/PUR
FF5010 CE 1/2 Coupling for Muliplate 1/2 NBR
FF5010 CEV 1/2 Coupling for Muliplate 1/2 FKM
FF7510 CE 3/4 Coupling for Muliplate 3/4 NBR
FF7510 CEV 3/4 Coupling for Muliplate 3/4 FKM
FF5021 CE 1/2 Plug Pressure Eliminator for Multiplate 1/2 NBR/PUR
FF7521 CE 3/4 Plug Pressure Eliminator for Multiplate 3/4 NBR/PUR
FF10016 1 Dust Protection for Coupling n/a n/a
FF10026 1 Dust Protection for Plug n/a n/a
FF2516 1/4 Dust Protection for Coupling n/a n/a
FF2526 1/4 Dust Protection for Plug n/a n/a
FF3816 3/8 Dust Protection for Coupling n/a n/a
FF3826 3/8 Dust Protection for Plug n/a n/a
FF5016 1/2 Dust Protection for Coupling n/a n/a
FF5026 1/2 Dust Protection for Plug n/a n/a
FF7516 3/4 Dust Protection for Coupling n/a n/a
FF7526 3/4 Dust Protection for Plug n/a n/a
FF10010-150C 1 Coupling Standard 1 1/2 NBR
FF10010-150RV 1 Coupling Standard 1 1/2 FKM
FF10020-150RV 1 Plug Standard 1 1/2 FKM
FF3810-50 3/8 Coupling Standard 1/2 NBR
FF3820-50 3/8 Plug Standard 1/2 NBR
FF5010-75C 1/2 Coupling Standard 3/4 NBR
FF5010-75CV 1/2 Coupling Standard 3/4 FKM
FF5020-75C 1/2 Plug Standard 3/4 NBR
FF7510-100C 3/4 Coupling Standard 1 NBR
FF7520-100C 3/4 Plug Standard 1 NBR
FF10000-PSPU 1 Seal kit N/A N/A PUR
FF7500-PSPU 3/4 Seal kit N/A N/A PUR

687499
687614