Multi-Purpose Hydraulic Quick Couplings - H Series | Product Series

Filter by

    No filters selected

Available for Online Purchase

Coupling Half

Maximum Operating Pressure

Valve Type

Body Material

Body Size (inch)

Connection Thread Size (inch)

Connection Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Multi-Purpose Hydraulic Quick Couplings - H Series

Multi-Purpose Hydraulic Quick Couplings - H Series

General purpose, snap-tite design quick couplings for applications where fluid lines up to 4" require fast and easy connection and disconnection. Many sizes, ports and material options.

Technical Specifications

  • Application: Hydraulics, General Purpose
  • Maximum Operating Pressure: 6500.0 psi, 448.0 bar
  • Product Type: Manual Connect
  • Maximum Operating Temperature: 400 °F, 204 °C
  • Valve Type: Unvalved, Poppet
  • Minimum Operating Temperature: -40 to -15 °F
  • Body Size: 1/4 to 2 inch
  • Vacuum Pressure Rating: No
  • Connection Type: Female NPTF, Female SAE, Male NPT, Male SAE 37 Degree Flare
  • Body Material: Steel, Brass, Aluminum, Stainless Steel
  • Plating Type: Zinc with Clear Trivalent Chromate on Steel
  • Seal Material: Nitrile, Fluorocarbon
Safety Warning

Full Product Description

H Series Couplers (hydraulic, fluids) up to 11,000 psi connect with H and PH Series Nipples. These original Snap-tite H Series quick disconnects are truely multi-purpose. H Series Nipples connect with H and PH Series Couplers. With sizes up to 4”, this coupling can be valved on both sides, single shut-off, or full flow. Both male and female port ends as well as many material options and the widest range of sizes available, make the Snap-tite H Series an ideal quick connection for a variety of applications.

Double  or single shut off - Couplers and nipples are compatible to connect with or without valves, in any combination.

Full flow option - Rated for pressure ranges up to 11,000 psi max when used as a straight through, unvalved connection where both coupler and nipple are plain or without valves.

Connect under pressure option - PH Series couplers allow connection with H Series valved nipples when there is residual pressure on the PH Coupler side. It is recommended that only one half of the connection (coupler or nipple) be a PH Series, not both.

Technical Characteristics:  
• Sizes: 1/4” – 4”
• Materials: Steel, Aluminum, Brass, 316 Stainless Steel
• Port Ends: Male NPT, Female NPTF, Female SAE, Male SAE 37 degree Flare
• Seal Options: Nitrile, Fluorocarbon, Ethylene Propylene

Markets:
• Industrial
• Construction
• Oil and Gas
• Agriculture

Features/Benefits:
• Original Snap-tite H Series multi-purpose coupling, widely used in varied applications
• Widest range of sizes up to 4"
• Couplers and nipples are compatible to connect with or without valves, in any combination
• PH Series connect under pressure version allows connection of lines with residual pressure caused by thermal expansion
• Male port end options add versatility
• Optional sleeve lock helps to prevent accidental disconnection

Applications:  
• Industrial hydraulic lines
• Food and chemical processing
• Water and coolant lines
• High pressure fluid transfer
• Mobile equipment
• Cleaning equipment

Related Documents

Literature and Reference Materials
How To Operate Manual Connect Hydraulic Couplings
×
Products Coupling Half Maximum Operating Pressure Valve Type Body Material Body Size (inch) Connection Thread Size (inch) Connection Type
APHC4-4F Female Coupler 2250 Unvalved Aluminum 1/4 1/4 - 18 Female NPTF
APHC6-6F Female Coupler 2250 Unvalved Aluminum 3/8 3/8 - 18 Female NPTF
APHN4-4F Male Nipple 2250 Unvalved Aluminum 1/4 1/4 - 18 Female NPTF
APHN4-4M Male Nipple 2250 Unvalved Aluminum 1/4 1/4 - 18 Male NPT
APHN6-6F Male Nipple 2250 Unvalved Aluminum 3/8 3/8 - 18 Female NPTF
AVHC4-4F Female Coupler 2250 Poppet Aluminum 1/4 1/4 - 18 Female NPTF
AVHC4-4M Female Coupler 2250 Poppet Aluminum 1/4 1/4 - 18 Male NPT
AVHC6-6F Female Coupler 2250 Poppet Aluminum 3/8 3/8 - 18 Female NPTF
AVHC6-6M Female Coupler 2250 Poppet Aluminum 3/8 3/8 - 18 Male NPT
AVHC8-8F Female Coupler 1750 Poppet Aluminum 1/2 1/2 - 14 Female NPTF
AVHN4-4F Male Nipple 2250 Poppet Aluminum 1/4 1/4 - 18 Female NPTF
AVHN4-4M Male Nipple 2250 Poppet Aluminum 1/4 1/4 - 18 Male NPT
AVHN6-6F Male Nipple 2250 Poppet Aluminum 3/8 3/8 - 18 Female NPTF
AVHN6-6M Male Nipple 2250 Poppet Aluminum 3/8 3/8 - 18 Male NPT
AVHN8-8F Male Nipple 1750 Poppet Aluminum 1/2 1/2 - 14 Female NPTF
BPHC12-12F Female Coupler 2000 Unvalved Brass 3/4 3/4 - 14 Female NPTF
BPHC16-16F Female Coupler 1750 Unvalved Brass 1 1 - 11 1/2 Female NPTF
BPHC20-20F Female Coupler 350 Unvalved Brass 1 1/4 1 1/4 - 11 1/2 Female NPT
BPHC24-24F Female Coupler 350 Unvalved Brass 1 1/2 1 1/2 - 11 1/2 Female NPT
BPHC32-32F Female Coupler 400 Unvalved Brass 2 2 - 11 1/2 Female NPT
BPHC4-4F Female Coupler 2250 Unvalved Brass 1/4 1/4 - 18 Female NPTF
BPHC6-6F Female Coupler 2250 Unvalved Brass 3/8 3/8 - 18 Female NPTF
BPHC8-8F Female Coupler 2000 Unvalved Brass 1/2 1/2 - 14 Female NPTF
BPHN12-12F Male Nipple 2000 Unvalved Brass 3/4 3/4 - 14 Female NPTF
BPHN12-12M Male Nipple 2000 Unvalved Brass 3/4 3/4 - 14 Male NPT
BPHN16-16F Male Nipple 1750 Unvalved Brass 1 1 - 11 1/2 Female NPTF
BPHN16-16M Male Nipple 1750 Unvalved Brass 1 1 - 11 1/2 Male NPT
BPHN20-20F Male Nipple 350 Unvalved Brass 1 1/4 1 1/4 - 11 1/2 Female NPT
BPHN24-24F Male Nipple 350 Unvalved Brass 1 1/2 1 1/2 - 11 1/2 Female NPT
BPHN32-32F Male Nipple 400 Unvalved Brass 2 2 - 11 1/2 Female NPT
BPHN4-2F Male Nipple 2250 Unvalved Brass 1/4 1/8 - 27 Female NPTF
BPHN4-2M Male Nipple 2250 Unvalved Brass 1/4 1/8 - 27 Male NPT
BPHN4-4F Male Nipple 2250 Unvalved Brass 1/4 1/4 - 18 Female NPTF
BPHN4-4M Male Nipple 2250 Unvalved Brass 1/4 1/4 - 18 Male NPT
BPHN6-6F Male Nipple 2250 Unvalved Brass 3/8 3/8 - 18 Female NPTF
BPHN6-6M Male Nipple 2250 Unvalved Brass 3/8 3/8 - 18 Male NPT
BPHN8-8F Male Nipple 2000 Unvalved Brass 1/2 1/2 - 14 Female NPTF
BPHN8-8M Male Nipple 2000 Unvalved Brass 1/2 1/2 - 14 Male NPT
BVHC12-12F Female Coupler 2000 Poppet Brass 3/4 3/4 - 14 Female NPTF
BVHC12-12M Female Coupler 2000 Poppet Brass 3/4 3/4 - 14 Male NPT
BVHC16-16F Female Coupler 1750 Poppet Brass 1 1 - 11 1/2 Female NPTF
BVHC16-16M Female Coupler 1750 Poppet Brass 1 1 - 11 1/2 Male NPT
BVHC20-20F Female Coupler 350 Poppet Brass 1 1/4 1 1/4 - 11 1/2 Female NPT
BVHC24-24F Female Coupler 350 Poppet Brass 1 1/2 1 1/2 - 11 1/2 Female NPT
BVHC32-32F Female Coupler 400 Poppet Brass 2 2 - 11 1/2 Female NPT
BVHC4-4F Female Coupler 2250 Poppet Brass 1/4 1/4 - 18 Female NPTF
BVHC4-4M Female Coupler 2250 Poppet Brass 1/4 1/4 - 18 Male NPT
BVHC6-6F Female Coupler 2250 Poppet Brass 3/8 3/8 - 18 Female NPTF
BVHC6-6M Female Coupler 2250 Poppet Brass 3/8 3/8 - 18 Male NPT
BVHC8-8F Female Coupler 2000 Poppet Brass 1/2 1/2 - 14 Female NPTF
BVHC8-8M Female Coupler 2000 Poppet Brass 1/2 1/2 - 14 Male NPT
BVHN12-12F Male Nipple 2000 Poppet Brass 3/4 3/4 - 14 Female NPTF
BVHN12-12M Male Nipple 2000 Poppet Brass 3/4 3/4 - 14 Male NPT
BVHN16-16F Male Nipple 1750 Poppet Brass 1 1 - 11 1/2 Female NPTF
BVHN16-16M Male Nipple 1750 Poppet Brass 1 1 - 11 1/2 Male NPT
BVHN20-20F Male Nipple 350 Poppet Brass 1 1/4 1 1/4 - 11 1/2 Female NPT
BVHN24-24F Male Nipple 350 Poppet Brass 1 1/2 1 1/2 - 11 1/2 Female NPT
BVHN32-32F Male Nipple 400 Poppet Brass 2 2 - 11 1/2 Female NPT
BVHN4-4F Male Nipple 2250 Poppet Brass 1/4 1/4 - 18 Female NPTF
BVHN4-4M Male Nipple 2250 Poppet Brass 1/4 1/4 - 18 Male NPT
BVHN6-6F Male Nipple 2250 Poppet Brass 3/8 3/8 - 18 Female NPTF
BVHN6-6M Male Nipple 2250 Poppet Brass 3/8 3/8 - 18 Male NPT
BVHN8-8F Male Nipple 2000 Poppet Brass 1/2 1/2 - 14 Female NPTF
BVHN8-8M Male Nipple 2000 Poppet Brass 1/2 1/2 - 14 Male NPT
PHC12-12F Female Coupler 3500 Unvalved Steel 3/4 3/4 - 14 Female NPTF
PHC16-16F Female Coupler 2000 Unvalved Steel 1 1 - 11 1/2 Female NPTF
PHC20-20F Female Coupler 1750 Unvalved Steel 1 1/4 1 1/4 - 11 1/2 Female NPT
PHC24-24F Female Coupler 1500 Unvalved Steel 1 1/2 1 1/2 - 11 1/2 Female NPT
PHC32-32F Female Coupler 1500 Unvalved Steel 2 2 - 11 1/2 Female NPT
PHC4-4F Female Coupler 6500 Unvalved Steel 1/4 1/4 - 18 Female NPTF
PHC6-6F Female Coupler 4500 Unvalved Steel 3/8 3/8 - 18 Female NPTF
PHC8-8F Female Coupler 4000 Unvalved Steel 1/2 1/2 - 14 Female NPTF
PHN12-12F Male Nipple 3500 Unvalved Steel 3/4 3/4 - 14 Female NPTF
PHN12-12M Male Nipple 3500 Unvalved Steel 3/4 3/4 - 14 Male NPT
PHN16-16F Male Nipple 2000 Unvalved Steel 1 1 - 11 1/2 Female NPTF
PHN16-16M Male Nipple 2000 Unvalved Steel 1 1 - 11 1/2 Male NPT
PHN20-20F Male Nipple 1750 Unvalved Steel 1 1/4 1 1/4 - 11 1/2 Female NPT
PHN24-24F Male Nipple 1500 Unvalved Steel 1 1/2 1 1/2 - 11 1/2 Female NPT
PHN32-32F Male Nipple 1500 Unvalved Steel 2 2 - 11 1/2 Female NPT
PHN32-32M Male Nipple 1500 Unvalved Steel 2 2 - 11 1/2 Male NPT
PHN4-2F Male Nipple 6500 Unvalved Steel 1/4 1/8 - 27 Female NPTF
PHN4-2M Male Nipple 6500 Unvalved Steel 1/4 1/8 - 27 Male NPT
PHN4-4F Male Nipple 6500 Unvalved Steel 1/4 1/4 - 18 Female NPTF
PHN4-4M Male Nipple 6500 Unvalved Steel 1/4 1/4 - 18 Male NPT
PHN6-6F Male Nipple 4500 Unvalved Steel 3/8 3/8 - 18 Female NPTF
PHN6-6M Male Nipple 4500 Unvalved Steel 3/8 3/8 - 18 Male NPT
PHN8-8F Male Nipple 4000 Unvalved Steel 1/2 1/2 - 14 Female NPTF
PHN8-8M Male Nipple 4000 Unvalved Steel 1/2 1/2 - 14 Male NPT
SPHC12-12F Female Coupler 2000 Unvalved 316 Stainless Steel 3/4 3/4 - 14 Female NPSF
SPHC16-16F Female Coupler 2000 Unvalved 316 Stainless Steel 1 1 - 11 1/2 Female NPSF
SPHC20-20F Female Coupler 1500 Unvalved 316 Stainless Steel 1 1/4 1 1/4 - 11 1/2 Female NPT
SPHC24-24F Female Coupler 1500 Unvalved 316 Stainless Steel 1 1/2 1 1/2 - 11 1/2 Female NPT
SPHC32-32F Female Coupler 500 Unvalved 316 Stainless Steel 2 2 - 11 1/2 Female NPT
SPHC4-4F Female Coupler 5000 Unvalved 316 Stainless Steel 1/4 1/4 - 18 Female NPSF
SPHC6-6F Female Coupler 4000 Unvalved 316 Stainless Steel 3/8 3/8 - 18 Female NPSF
SPHC8-8F Female Coupler 3750 Unvalved 316 Stainless Steel 1/2 1/2 - 14 Female NPSF
SPHN12-12F Male Nipple 2000 Unvalved 316 Stainless Steel 3/4 3/4 - 14 Female NPSF
SPHN16-16F Male Nipple 2000 Unvalved 316 Stainless Steel 1 1 - 11 1/2 Female NPSF
SPHN20-20F Male Nipple 1500 Unvalved 316 Stainless Steel 1 1/4 1 1/4 - 11 1/2 Female NPT
SPHN24-24F Male Nipple 1500 Unvalved 316 Stainless Steel 1 1/2 1 1/2 - 11 1/2 Female NPT
SPHN32-32F Male Nipple 500 Unvalved 316 Stainless Steel 2 2 - 11 1/2 Female NPT
SPHN4-2F Male Nipple 5000 Unvalved 316 Stainless Steel 1/4 1/8 - 27 Female NPSF
SPHN4-2M Male Nipple 5000 Unvalved 316 Stainless Steel 1/4 1/8 - 27 Male NPT
SPHN4-4F Male Nipple 5000 Unvalved 316 Stainless Steel 1/4 1/4 - 18 Female NPSF
SPHN4-4M Male Nipple 5000 Unvalved 316 Stainless Steel 1/4 1/4 - 18 Male NPT
SPHN6-6F Male Nipple 4000 Unvalved 316 Stainless Steel 3/8 3/8 - 18 Female NPSF
SPHN6-6M Male Nipple 4000 Unvalved 316 Stainless Steel 3/8 3/8 - 18 Male NPT
SPHN8-8F Male Nipple 3750 Unvalved 316 Stainless Steel 1/2 1/2 - 14 Female NPSF
SPHN8-8M Male Nipple 3750 Unvalved 316 Stainless Steel 1/2 1/2 - 14 Male NPT
SVHC12-12F Female Coupler 2000 Poppet 316 Stainless Steel 3/4 3/4 - 14 Female NPSF
SVHC12-12M Female Coupler 2000 Poppet 316 Stainless Steel 3/4 3/4 - 14 Male NPT
SVHC16-16F Female Coupler 2000 Poppet 316 Stainless Steel 1 1 - 11 1/2 Female NPSF
SVHC16-16M Female Coupler 2000 Poppet 316 Stainless Steel 1 1 - 11 1/2 Male NPT
SVHC20-20F Female Coupler 1500 Poppet 316 Stainless Steel 1 1/4 1 1/4 - 11 1/2 Female NPT
SVHC24-24F Female Coupler 1500 Poppet 316 Stainless Steel 1 1/2 1 1/2 - 11 1/2 Female NPT
SVHC32-32F Female Coupler 500 Poppet 316 Stainless Steel 2 2 - 11 1/2 Female NPT
SVHC4-2F Female Coupler 5000 Poppet 316 Stainless Steel 1/4 1/8 - 27 Female NPSF
SVHC4-4F Female Coupler 5000 Poppet 316 Stainless Steel 1/4 1/4 - 18 Female NPSF
SVHC4-4M Female Coupler 5000 Poppet 316 Stainless Steel 1/4 1/4 - 18 Male NPT
SVHC6-6F Female Coupler 4000 Poppet 316 Stainless Steel 3/8 3/8 - 18 Female NPSF
SVHC6-6M Female Coupler 4000 Poppet 316 Stainless Steel 3/8 3/8 - 18 Male NPT
SVHC8-8F Female Coupler 3750 Poppet 316 Stainless Steel 1/2 1/2 - 14 Female NPSF
SVHC8-8M Female Coupler 3750 Poppet 316 Stainless Steel 1/2 1/2 - 14 Male NPT
SVHN12-12F Male Nipple 2000 Poppet 316 Stainless Steel 3/4 3/4 - 14 Female NPSF
SVHN12-12M Male Nipple 2000 Poppet 316 Stainless Steel 3/4 3/4 - 14 Male NPT
SVHN16-16F Male Nipple 2000 Poppet 316 Stainless Steel 1 1 - 11 1/2 Female NPSF
SVHN16-16M Male Nipple 2000 Poppet 316 Stainless Steel 1 1 - 11 1/2 Male NPT
SVHN20-20F Male Nipple 1500 Poppet 316 Stainless Steel 1 1/4 1 1/4 - 11 1/2 Female NPT
SVHN20-20M Male Nipple 1500 Poppet 316 Stainless Steel 1 1/4 1 1/4 - 11 1/2 Male NPT
SVHN24-24F Male Nipple 1500 Poppet 316 Stainless Steel 1 1/2 1 1/2 - 11 1/2 Female NPT
SVHN32-32F Male Nipple 500 Poppet 316 Stainless Steel 2 2 - 11 1/2 Female NPT
SVHN4-2F Male Nipple 5000 Poppet 316 Stainless Steel 1/4 1/8 - 27 Female NPSF
SVHN4-4F Male Nipple 5000 Poppet 316 Stainless Steel 1/4 1/4 - 18 Female NPSF
SVHN4-4M Male Nipple 5000 Poppet 316 Stainless Steel 1/4 1/4 - 18 Male NPT
SVHN6-6F Male Nipple 4000 Poppet 316 Stainless Steel 3/8 3/8 - 18 Female NPSF
SVHN6-6M Male Nipple 4000 Poppet 316 Stainless Steel 3/8 3/8 - 18 Male NPT
SVHN8-8F Male Nipple 3750 Poppet 316 Stainless Steel 1/2 1/2 - 14 Female NPSF
SVHN8-8M Male Nipple 3750 Poppet 316 Stainless Steel 1/2 1/2 - 14 Male NPT
VHC12-12EFV Female Coupler 3500 Poppet Steel 3/4 1 1/16 - 12 Female UNF
VHC12-12EM Female Coupler 3500 Poppet Steel 3/4 1 1/6 - 12 Male SAE 37 degree flare
VHC12-12F Female Coupler 3500 Poppet Steel 3/4 3/4 - 14 Female NPTF
VHC12-12M Female Coupler 3500 Poppet Steel 3/4 3/4 - 14 Male NPT
VHC16-16EF Female Coupler 2000 Poppet Steel 1 1 5/16 - 12 Female UNF
VHC16-16F Female Coupler 2000 Poppet Steel 1 1 - 11 1/2 Female NPTF
VHC16-16M Female Coupler 2000 Poppet Steel 1 1 - 11 1/2 Male NPT
VHC20-20F Female Coupler 1750 Poppet Steel 1 1/4 1 1/4 - 11 1/2 Female NPT
VHC24-24F Female Coupler 1500 Poppet Steel 1 1/2 1 1/2 - 11 1/2 Female NPT
VHC32-32F Female Coupler 1500 Poppet Steel 2 2 - 11 1/2 Female NPT
VHC32-32M Female Coupler 1500 Poppet Steel 2 2 - 11 1/2 Male NPT
VHC4-2F Female Coupler 6500 Poppet Steel 1/4 1/8 - 27 Female NPTF
VHC4-2M Female Coupler 6500 Poppet Steel 1/4 1/8 - 27 Male NPT
VHC4-4EF Female Coupler 6500 Poppet Steel 1/4 7/16 - 20 Female UNF
VHC4-4EM Female Coupler 6500 Poppet Steel 1/4 7/16 - 20 Male SAE 37 degree flare
VHC4-4F Female Coupler 6500 Poppet Steel 1/4 1/4 - 18 Female NPTF
VHC4-4M Female Coupler 6500 Poppet Steel 1/4 1/4 - 18 Male NPT
VHC6-6EF Female Coupler 4500 Poppet Steel 3/8 9/16 - 18 Female UNF
VHC6-6EM Female Coupler 4500 Poppet Steel 3/8 9/16 - 18 Male SAE 37 degree flare
VHC6-6F Female Coupler 4500 Poppet Steel 3/8 3/8 - 18 Female NPTF
VHC6-6M Female Coupler 4500 Poppet Steel 3/8 3/8 - 18 Male NPT
VHC8-8EF Female Coupler 4000 Poppet Steel 1/2 3/4 - 16 Female UNF
VHC8-8EM Female Coupler 4000 Poppet Steel 1/2 3/4 - 16 Male SAE 37 degree flare
VHC8-8F Female Coupler 4000 Poppet Steel 1/2 1/2 - 14 Female NPTF
VHC8-8M Female Coupler 4000 Poppet Steel 1/2 1/2 - 14 Male NPT
VHN12-12EF Male Nipple 3500 Poppet Steel 3/4 1 1/16 - 12 Female UNF
VHN12-12EM Male Nipple 3500 Poppet Steel 3/4 1 1/6 - 12 Male SAE 37 degree flare
VHN12-12F Male Nipple 3500 Poppet Steel 3/4 3/4 - 14 Female NPTF
VHN12-12M Male Nipple 3500 Poppet Steel 3/4 3/4 - 14 Male NPT
VHN16-16EF Male Nipple 2000 Poppet Steel 1 1 5/16 - 12 Female UNF
VHN16-16F Male Nipple 2000 Poppet Steel 1 1 - 11 1/2 Female NPTF
VHN16-16M Male Nipple 2000 Poppet Steel 1 1 - 11 1/2 Male NPT
VHN20-20F Male Nipple 1750 Poppet Steel 1 1/4 1 1/4 - 11 1/2 Female NPT
VHN20-20M Male Nipple 1750 Poppet Steel 1 1/4 1 1/4 - 11 1/2 Male NPT
VHN24-24F Male Nipple 1500 Poppet Steel 1 1/2 1 1/2 - 11 1/2 Female NPT
VHN32-32F Male Nipple 1500 Poppet Steel 2 2 - 11 1/2 Female NPT
VHN4-2F Male Nipple 6500 Poppet Steel 1/4 1/8 - 27 Female NPTF
VHN4-2M Male Nipple 6500 Poppet Steel 1/4 1/8 - 27 Male NPT
VHN4-4EM Male Nipple 6500 Poppet Steel 1/4 7/16 - 20 Male SAE 37 degree flare
VHN4-4F Male Nipple 6500 Poppet Steel 1/4 1/4 - 18 Female NPTF
VHN4-4M Male Nipple 6500 Poppet Steel 1/4 1/4 - 18 Male NPT
VHN6-6EM Male Nipple 4500 Poppet Steel 3/8 9/16 - 18 Male SAE 37 degree flare
VHN6-6F Male Nipple 4500 Poppet Steel 3/8 3/8 - 18 Female NPTF
VHN6-6M Male Nipple 4500 Poppet Steel 3/8 3/8 - 18 Male NPT
VHN8-8EF Male Nipple 4000 Poppet Steel 1/2 3/4 - 16 Female UNF
VHN8-8EM Male Nipple 4000 Poppet Steel 1/2 3/4 - 16 Male SAE 37 degree flare
VHN8-8F Male Nipple 4000 Poppet Steel 1/2 1/2 - 14 Female NPTF
VHN8-8M Male Nipple 4000 Poppet Steel 1/2 1/2 - 14 Male NPT
BVHC12-12RP Female Coupler 2000 Poppet Brass 3/4 3/4 - 14 Female BSPP
BVHC16-16RP Female Coupler 1750 Poppet Brass 1 1 - 11 1/2 Female BSPP
BVHC24-24RP Female Coupler 350 Poppet Brass 1 1/2 1 1/2 - 11 1/2 Female BSPP
BVHC8-8RP Female Coupler 2000 Poppet Brass 1/2 1/2 - 14 Female BSPP
BVHC8-8RPV Female Coupler 2000 Poppet Brass 1/2 1/2 - 14 Female BSPP
BVHN12-12RP Male Nipple 2000 Poppet Brass 3/4 3/4 - 14 Female BSPP
BVHN8-8RP Male Nipple 2000 Poppet Brass 1/2 1/2 - 14 Female BSPP
PHC12-12RP Female Coupler 3500 Unvalved Steel 3/4 3/4 - 14 Female BSPP
PHC6-6RP Female Coupler 4500 Unvalved Steel 3/8 3/8 - 18 Female BSPP
PHC8-8RP Female Coupler 4000 Unvalved Steel 1/2 1/2 - 14 Female BSPP
PHN6-6RP Male Nipple 4500 Unvalved Steel 3/8 3/8 - 18 Female BSPP
PHN8-8RP Male Nipple 4000 Unvalved Steel 1/2 1/2 - 14 Female BSPP
SPHC12-12RP Female Coupler 2000 Unvalved 316 Stainless Steel 3/4 3/4 - 14 Female BSPP
SPHC12-12RPV Female Coupler 2000 Unvalved 316 Stainless Steel 3/4 3/4 - 14 Female BSPP
SPHC16-16RP Female Coupler 2000 Unvalved 316 Stainless Steel 1 1 - 11 1/2 Female BSPP
SPHC4-4FV Female Coupler 5000 Unvalved 316 Stainless Steel 1/4 1/4 - 18 Female NPSF
SPHC4-4RP Female Coupler 5000 Unvalved 316 Stainless Steel 1/4 1/4 - 18 Female BSPP
SPHC6-6RP Female Coupler 4000 Unvalved 316 Stainless Steel 3/8 3/8 - 18 Female BSPP
SPHC8-8RP Female Coupler 3750 Unvalved 316 Stainless Steel 1/2 1/2 - 14 Female BSPP
SPHC8-8RPV Female Coupler 3750 Unvalved 316 Stainless Steel 1/2 1/2 - 14 Female BSPP
SPHN12-12RP Male Nipple 2000 Unvalved 316 Stainless Steel 3/4 3/4 - 14 Female BSPP
SPHN16-16RPV Male Nipple 2000 Unvalved 316 Stainless Steel 1 1 - 11 1/2 Female BSPP
SPHN4-4RP Male Nipple 5000 Unvalved 316 Stainless Steel 1/4 1/4 - 18 Female BSPP
SPHN6-6RP Male Nipple 4000 Unvalved 316 Stainless Steel 3/8 3/8 - 18 Female BSPP
SPHN8-8RP Male Nipple 3750 Unvalved 316 Stainless Steel 1/2 1/2 - 14 Female BSPP
SVHC12-12FV Female Coupler 2000 Poppet 316 Stainless Steel 3/4 3/4 - 14 Female NPSF
SVHC12-12RPV Female Coupler 2000 Poppet 316 Stainless Steel 3/4 3/4 - 14 Female BSPP
SVHC16-16FV Female Coupler 2000 Poppet 316 Stainless Steel 1 1 - 11 1/2 Female NPSF
SVHC16-16RPV Female Coupler 2000 Poppet 316 Stainless Steel 1 1 - 11 1/2 Female BSPP
SVHC4-4FV Female Coupler 5000 Poppet 316 Stainless Steel 1/4 1/4 - 18 Female NPSF
SVHC4-4MV Female Coupler 5000 Poppet 316 Stainless Steel 1/4 1/4 - 18 Male BSPP
SVHC4-4RP Female Coupler 5000 Poppet 316 Stainless Steel 1/4 1/4 - 18 Female BSPP
SVHC4-4RPV Female Coupler 5000 Poppet 316 Stainless Steel 1/4 1/4 - 18 Female BSPP
SVHC6-6RP Female Coupler 4000 Poppet 316 Stainless Steel 3/8 3/8 - 18 Female BSPP
SVHC6-6RPV Female Coupler 4000 Poppet 316 Stainless Steel 3/8 3/8 - 18 Female BSPP
SVHC8-8FV Female Coupler 3750 Poppet 316 Stainless Steel 1/2 1/2 - 14 Female NPSF
SVHC8-8RPV Female Coupler 3750 Poppet 316 Stainless Steel 1/2 1/2 - 14 Female BSPP
SVHC8-8RPV Female Coupler 3750 Poppet 316 Stainless Steel 1/2 1/2 - 14 Female BSPP
SVHN12-12RPV Male Nipple 2000 Poppet 316 Stainless Steel 3/4 3/4 - 14 Female BSPP
SVHN16-16RPV Male Nipple 2000 Poppet 316 Stainless Steel 1 1 - 11 1/2 Female BSPP
SVHN24-24RPV Male Nipple 1500 Poppet 316 Stainless Steel 1 1/2 1 1/2 - 11 1/2 Female BSPP
SVHN4-4FV Male Nipple 5000 Poppet 316 Stainless Steel 1/4 1/4 - 18 Female NPSF
SVHN4-4RP Male Nipple 5000 Poppet 316 Stainless Steel 1/4 1/4 - 18 Female BSPP
SVHN4-4RPV Male Nipple 5000 Poppet 316 Stainless Steel 1/4 1/4 - 18 Female BSPP
SVHN6-6RPV Male Nipple 4000 Poppet 316 Stainless Steel 3/8 3/8 - 18 Female BSPP
SVHN8-8FV Male Nipple 3750 Poppet 316 Stainless Steel 1/2 1/2 - 14 Female NPSF
SVHN8-8RP Male Nipple 3750 Poppet 316 Stainless Steel 1/2 1/2 - 14 Female BSPP
SVHN8-8RPV Male Nipple 3750 Poppet 316 Stainless Steel 1/2 1/2 - 14 Female BSPP
VHC12-12RP Female Coupler 3500 Poppet Steel 3/4 3/4 - 14 Female BSPP
VHC16-16RP Female Coupler 2000 Poppet Steel 1 1 - 11 1/2 Female BSPP
VHC20-20RP Female Coupler 1750 Poppet Steel 1 1/4 1 1/4 - 11 1/2 Female BSPP
VHC32-32RP Female Coupler 1500 Poppet Steel 2 2 - 11 1/2 Female BSPP
VHC4-4RP Female Coupler 6500 Poppet Steel 1/4 1/4 - 18 Female BSPP
VHC8-8RP Female Coupler 4000 Poppet Steel 1/2 1/2 - 14 Female BSPP
VHN16-16RP Male Nipple 2000 Poppet Steel 1 1 - 11 1/2 Female BSPP
VHN20-20RP Male Nipple 1750 Poppet Steel 1 1/4 1 1/4 - 11 1/2 Female BSPP
VHN8-8RP Male Nipple 4000 Poppet Steel 1/2 1/2 - 14 Female BSPP
SVHC4-4-56 Female Coupler 5000 Poppet 316 Stainless Steel 1/4 7/16-20 UNJF-3A PER MS33656
SVHN4-4-56 Male Nipple 5000 Poppet 316 Stainless Steel 1/4 7/16-20 UNJF-3A PER MS33656
AVHC4-4FV Female Coupler 2250 Poppet Aluminum 1/4 1/4 - 18 Female NPTF
AVHC4-4FVSL Female Coupler 2250 Poppet Aluminum 1/4 1/4 - 18 Female NPTF
AVHN4-4FV Male Nipple 2250 Poppet Aluminum 1/4 1/4 - 18 Female NPTF
BPHC12-12FSL Female Coupler 2000 Unvalved Brass 3/4 3/4 - 14 Female NPTF
BPHC12-12FV Female Coupler 2000 Unvalved Brass 3/4 3/4 - 14 Female NPTF
BPHC16-16FV Female Coupler 1750 Unvalved Brass 1 1 - 11 1/2 Female NPTF
BPHC4-4FE Female Coupler 2250 Unvalved Brass 1/4 1/4 - 18 Female NPTF
BPHC4-4FV Female Coupler 2250 Unvalved Brass 1/4 1/4 - 18 Female NPTF
BPHC6-6FV Female Coupler 2250 Unvalved Brass 3/8 3/8 - 18 Female NPTF
BVHC12-12FV Female Coupler 2000 Poppet Brass 3/4 3/4 - 14 Female NPTF
BVHC16-16FV Female Coupler 1750 Poppet Brass 1 1 - 11 1/2 Female NPTF
BVHC4-4FSL Female Coupler 2250 Poppet Brass 1/4 1/4 - 18 Female NPTF
BVHC4-4FV Female Coupler 2250 Poppet Brass 1/4 1/4 - 18 Female NPTF
BVHC4-4MV Female Coupler 2250 Poppet Brass 1/4 1/4 - 18 Male NPT
BVHC6-6FV Female Coupler 2250 Poppet Brass 3/8 3/8 - 18 Female NPTF
BVHC8-8FE Female Coupler 2000 Poppet Brass 1/2 1/2 - 14 Female NPTF
BVHC8-8FV Female Coupler 2000 Poppet Brass 1/2 1/2 - 14 Female NPTF
BVHC8-8MV Female Coupler 2000 Poppet Brass 1/2 1/2 - 14 Male NPT
BVHN12-12FV Male Nipple 2000 Poppet Brass 3/4 3/4 - 14 Female NPTF
BVHN16-16FV Male Nipple 1750 Poppet Brass 1 1 - 11 1/2 Female NPTF
BVHN4-4FV Male Nipple 2250 Poppet Brass 1/4 1/4 - 18 Female NPTF
BVHN4-4MV Male Nipple 2250 Poppet Brass 1/4 1/4 - 18 Male NPT
BVHN6-6FV Male Nipple 2250 Poppet Brass 3/8 3/8 - 18 Female NPTF
BVHN8-8FE Male Nipple 2000 Poppet Brass 1/2 1/2 - 14 Female NPTF
BVHN8-8FV Male Nipple 2000 Poppet Brass 1/2 1/2 - 14 Female NPTF
BVHN8-8MV Male Nipple 2000 Poppet Brass 1/2 1/2 - 14 Male NPT
PHC16-16FSL Female Coupler 2000 Unvalved Steel 1 1 - 11 1/2 Female NPTF
PHC20-20FSL Female Coupler 1750 Unvalved Steel 1 1/4 1 1/4 - 11 1/2 Female NPT
PHC24-24FV Female Coupler 1500 Unvalved Steel 1 1/2 1 1/2 - 11 1/2 Female NPT
PHC32-32FSL Female Coupler 1500 Unvalved Steel 2 2 - 11 1/2 Female NPT
PHC4-4FV Female Coupler 6500 Unvalved Steel 1/4 1/4 - 18 Female NPTF
PHC6-6FV Female Coupler 4500 Unvalved Steel 3/8 3/8 - 18 Female NPTF
PHC8-8FSL Female Coupler 4000 Unvalved Steel 1/2 1/2 - 14 Female NPTF
PHC8-8FV Female Coupler 4000 Unvalved Steel 1/2 1/2 - 14 Female NPTF
SPHC12-12FV Female Coupler 2000 Unvalved 316 Stainless Steel 3/4 3/4 - 14 Female NPSF
SPHC4-4FSL Female Coupler 5000 Unvalved 316 Stainless Steel 1/4 1/4 - 18 Female NPSF
SPHC6-6FESL Female Coupler 4000 Unvalved 316 Stainless Steel 3/8 3/8 - 18 Female NPSF
SPHC6-6FV Female Coupler 4000 Unvalved 316 Stainless Steel 3/8 3/8 - 18 Female NPSF
SPHC8-8FESL Female Coupler 3750 Unvalved 316 Stainless Steel 1/2 1/2 - 14 Female NPSF
SPHC8-8FSL Female Coupler 3750 Unvalved 316 Stainless Steel 1/2 1/2 - 14 Female NPSF
SPHC8-8FV Female Coupler 3750 Unvalved 316 Stainless Steel 1/2 1/2 - 14 Female NPSF
SVHC16-16FE Female Coupler 2000 Poppet 316 Stainless Steel 1 1 - 11 1/2 Female NPSF
SVHC20-20FV Female Coupler 1500 Poppet 316 Stainless Steel 1 1/4 1 1/4 - 11 1/2 Female NPT
SVHC24-24FV Female Coupler 1500 Poppet 316 Stainless Steel 1 1/2 1 1/2 - 11 1/2 Female NPT
SVHC4-4FE Female Coupler 5000 Poppet 316 Stainless Steel 1/4 1/4 - 18 Female NPSF
SVHC4-4FSL Female Coupler 5000 Poppet 316 Stainless Steel 1/4 1/4 - 18 Female NPSF
SVHC4-4MVSL Female Coupler 5000 Poppet 316 Stainless Steel 1/4 1/4 - 18 Male NPT
SVHC6-6FE Female Coupler 4000 Poppet 316 Stainless Steel 3/8 3/8 - 18 Female NPSF
SVHC6-6FV Female Coupler 4000 Poppet 316 Stainless Steel 3/8 3/8 - 18 Female NPSF
SVHC6-6MV Female Coupler 4000 Poppet 316 Stainless Steel 3/8 3/8 - 18 Male NPT
SVHC8-8MV Female Coupler 3750 Poppet 316 Stainless Steel 1/2 1/2 - 14 Male NPT
SVHN12-12FV Male Nipple 2000 Poppet 316 Stainless Steel 3/4 3/4 - 14 Female NPSF
SVHN16-16FE Male Nipple 2000 Poppet 316 Stainless Steel 1 1 - 11 1/2 Female NPSF
SVHN16-16FV Male Nipple 2000 Poppet 316 Stainless Steel 1 1 - 11 1/2 Female NPSF
SVHN20-20FV Male Nipple 1500 Poppet 316 Stainless Steel 1 1/4 1 1/4 - 11 1/2 Female NPT
SVHN24-24FV Male Nipple 1500 Poppet 316 Stainless Steel 1 1/2 1 1/2 - 11 1/2 Female NPT
SVHN4-4FE Male Nipple 5000 Poppet 316 Stainless Steel 1/4 1/4 - 18 Female NPSF
SVHN4-4MV Male Nipple 5000 Poppet 316 Stainless Steel 1/4 1/4 - 18 Male NPT
SVHN6-6FE Male Nipple 4000 Poppet 316 Stainless Steel 3/8 3/8 - 18 Female NPSF
SVHN6-6FV Male Nipple 4000 Poppet 316 Stainless Steel 3/8 3/8 - 18 Female NPSF
SVHN6-6ME Male Nipple 4000 Poppet 316 Stainless Steel 3/8 3/8 - 18 Male NPT
SVHN8-8MV Male Nipple 3750 Poppet 316 Stainless Steel 1/2 1/2 - 14 Male NPT
VHC12-12EMV Female Coupler 3500 Poppet Steel 3/4 1 1/6 - 12 Male SAE 37 degree flare
VHC12-12FSL Female Coupler 3500 Poppet Steel 3/4 3/4 - 14 Female NPTF
VHC12-12FV Female Coupler 3500 Poppet Steel 3/4 3/4 - 14 Female NPTF
VHC16-16FSL Female Coupler 2000 Poppet Steel 1 1 - 11 1/2 Female NPTF
VHC16-16FV Female Coupler 2000 Poppet Steel 1 1 - 11 1/2 Female NPTF
VHC4-2MV Female Coupler 6500 Poppet Steel 1/4 1/8 - 27 Male NPT
VHC4-4FE Female Coupler 6500 Poppet Steel 1/4 1/4 - 18 Female NPTF
VHC4-4FSL Female Coupler 6500 Poppet Steel 1/4 1/4 - 18 Female NPTF
VHC4-4FV Female Coupler 6500 Poppet Steel 1/4 1/4 - 18 Female NPTF
VHC4-4MSL Female Coupler 6500 Poppet Steel 1/4 1/4 - 18 Male NPT
VHC4-4MV Female Coupler 6500 Poppet Steel 1/4 1/4 - 18 Male NPT
VHC6-6FV Female Coupler 4500 Poppet Steel 3/8 3/8 - 18 Female NPTF
VHC6-6MV Female Coupler 4500 Poppet Steel 3/8 3/8 - 18 Male NPT
VHC8-8EMV Female Coupler 4000 Poppet Steel 1/2 3/4 - 16 Male SAE 37 degree flare
VHC8-8FSL Female Coupler 4000 Poppet Steel 1/2 1/2 - 14 Female NPTF
VHC8-8FV Female Coupler 4000 Poppet Steel 1/2 1/2 - 14 Female NPTF
VHN12-12FV Male Nipple 3500 Poppet Steel 3/4 3/4 - 14 Female NPTF
VHN16-16FV Male Nipple 2000 Poppet Steel 1 1 - 11 1/2 Female NPTF
VHN16-16MV Male Nipple 2000 Poppet Steel 1 1 - 11 1/2 Male NPT
VHN4-4FV Male Nipple 6500 Poppet Steel 1/4 1/4 - 18 Female NPTF
VHN4-4MV Male Nipple 6500 Poppet Steel 1/4 1/4 - 18 Male NPT
VHN6-6FV Male Nipple 4500 Poppet Steel 3/8 3/8 - 18 Female NPTF
VHN6-6MV Male Nipple 4500 Poppet Steel 3/8 3/8 - 18 Male NPT
VHN8-8FV Male Nipple 4000 Poppet Steel 1/2 1/2 - 14 Female NPTF
VHN8-8MV Male Nipple 4000 Poppet Steel 1/2 1/2 - 14 Male NPT
VHC6-6FSL Female Coupler 4500 Poppet Steel 3/8 3/8 - 18 Female NPTF
BPHC12-12RP Female Coupler 2000 Unvalved Brass 3/4 3/4 - 14 Female BSPP
BPHC16-16RP Female Coupler 1750 Unvalved Brass 1 1 - 11 1/2 Female BSPP
BPHC6-6RP Female Coupler 2250 Unvalved Brass 3/8 3/8 - 18 Female BSPP
BPHC8-8RP Female Coupler 2000 Unvalved Brass 1/2 1/2 - 14 Female BSPP
BPHN12-12RP Female Coupler 2000 Unvalved Brass 3/4 3/4 - 14 Female BSPP
BVHC4-4RP Female Coupler 2250 Poppet Brass 1/4 1/4 - 18 Female BSPP
BVHC6-6RP Female Coupler 2250 Poppet Brass 3/8 3/8 - 18 Female BSPP
BVHN16-16RP Male Nipple 1750 Poppet Brass 1 1 - 11 1/2 Female BSPP
BVHN24-24RP Male Nipple 350 Poppet Brass 1 1/2 1 1/2 - 11 1/2 Female BSPP
BVHN4-4RP Male Nipple 2250 Poppet Brass 1/4 1/4 - 18 Female BSPP
BVHN6-6RP Male Nipple 2250 Poppet Brass 3/8 3/8 - 18 Female BSPP
PHC4-4RP Female Coupler 11000 Unvalved Steel 1/4 1/4 - 18 Female BSPP
PHC6-6RPV Female Coupler 11000 Unvalved Steel 3/8 3/8 - 18 Female BSPP
SVHC16-16RP Female Coupler 2000 Poppet 316 Stainless Steel 1 1 - 11 1/2 Female BSPP
SVHC20-20RP Female Coupler 1500 Poppet 316 Stainless Steel 1 1/4 1 1/4 - 11 1/2 Female BSPP
SVHC24-24RPSL Female Coupler 1500 Poppet 316 Stainless Steel 1 1/2 1 1/2 - 11 1/2 Female BSPP
SVHC32-32RP Female Coupler 500 Poppet 316 Stainless Steel 2 2 - 2 Female BSPP
SVHN20-20RP Male Nipple 1500 Poppet 316 Stainless Steel 1 1/4 1 1/4 - 11 1/2 Female BSPP
SVHN32-32RP Male Nipple 500 Poppet 316 Stainless Steel 2 2 - 2 Female BSPP
VHN12-12RP Male Nipple 3500 Poppet Steel 3/4 3/4 - 14 Female BSPP
VHN6-6RP Male Nipple 4500 Poppet Steel 3/8 3/8 - 18 Female BSPP

A54675
687539