3811 NPT - Hydraulic quick coupling - Parker Profile - T series | Australia & New Zealand
Loading_Icon

Hydraulic quick coupling - Parker Profile - T series

Part #: 3811 NPT
  • 3811 NPT - Hydraulic quick coupling - Parker Profile - T series
3811 NPT - Hydraulic quick coupling - Parker Profile - T series
Parker Hydraulics quick coupling system with Parker Tema Profile and body size 1/8" up to 2" for applications up to 450 bar.

Technical Specifications

Valving:with
Version:Pressure Eliminator
Material:Brass / Steel
External Hex (mm):24
Outside Diameter (mm):34
Body Size (inch):3/8
Seal Material:NBR
Type:Coupling
Length (mm):60
Working Pressure Connected (bar):350
Connection Type:Female Thread
Connection Thread Size:3/8-14 NPTF inch
Minimum Operating Temperature:-30 °C
Maximum Operating Temperature:110 °C

Item Information

CAD Drawings + Files

Related Documents

Qty:
3811 NPT - Hydraulic quick coupling - Parker Profile - T series

This product is fulfilled by an authorized Parker distributor or division.

Find a Distributor

Division Contact

PARKER HANNIFIN (AUSTRALIA) PTY LTD

Australian Head Office
9 Carrington Road
Castle Hill
NSW
Australia
2154

Phone:+61 (0) 2 9842 5150