BH12-61L - Multi-Purpose, ISO 7241 series B Interchange, Hydraulic Quick Couplings - 60 Series | ParkerBR
Loading_Icon

Multi-Purpose, ISO 7241 series B Interchange, Hydraulic Quick Couplings - 60 Series

Part #: BH12-61L
  • BH12-61L - Multi-Purpose, ISO 7241 series B Interchange, Hydraulic Quick Couplings - 60 Series
BH12-61L - Multi-Purpose, ISO 7241 series B Interchange, Hydraulic Quick Couplings - 60 Series
60 series brass nipple, ISO 7241-1 series B

Technical Specifications

Specifications Met:ISO 7241-1 Series B
Coupling Half:Male Nipple
Application:General Purpose
Maximum Operating Temperature:250 °F, 121 °C
Maximum Operating Pressure:1500
Product Type:Manual Connect
Body Size (inch):1 1/2
Minimum Operating Temperature:-40 °F, -40 °C
Body Material:Brass
Valve Type:Poppet
Seal Material:Nitrile
Flow Rate:378 L/min, 100 gal/min
Hex Size:2.38 inch
Connection Type:Female NPTF
Vacuum Pressure Rating:n/a
Connection Thread Size (inch):1 1/4 - 11 1/2
Valve Material:Brass
Plating Type:n/a

Item Information

CAD Drawings + Files

Related Documents

Find a Distributor

Division Contact

Latin American Group Headquarters

Parker Hannifin Ind. Com. Ltda
Estrada Municipal Joel de Paula, 900
São José dos Campos
São Paulo
Brazil
12247-015

Phone:0800 727 5374