Hydraulic Flat-Face Quick Coupling - ISO 16028 - FEM/IF Series | Product Series

Filter by

    No filters selected

Body Size (inch)

Type

Version

Connection Thread Size (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hydraulic Flat-Face Quick Coupling - ISO 16028  - FEM/IF Series

Hydraulic Flat-Face Quick Coupling - ISO 16028 - FEM/IF Series

Parker Flat-Face quick coupling system with body size 1/8" up to 1" and ISO 16028 for applications up to 450 bar.

Technical Specifications

  • Minimum Operating Temperature: -25 to -30 °C
  • Connection Type: BSPP, UNF, NPTF, JIC
  • Application: Medium Pressure Hydraulics
  • Body Size: 1/8 to 1 inch
  • Brand: TEMA
  • Specifications Met: ISO 16028
  • Interchange Type: ISO 16028
  • Media: Steam, Water, Chemical Fluids, Hydraulic Fluids
  • Maximum Operating Pressure: 2900 to 6520 psi, 200 to 450 bar
  • Maximum Operating Temperature: 212 to 392 °F, 100 to 200 °C
  • Valve Type: Non-Spill / FlatFace
  • Fitting Connection Type: BSPP, NPTF, UNF, JIC
  • Length: 35 to 146 mm
  • Hex Size: 17 to 65 mm
  • Outside Diameter: 18.6 to 60 mm
  • Materials of Construction: Steel, Brass / Steel, Stainless Steel
  • Seal Material: NBR, FKM, EPDM, FFKM
  • Operating Pressure: 200 to 450 bar

Full Product Description

Flat Face Quick Coupling FEM / IF series is produced according to the ISO 16028 and is compatible with other series complying with the same standard. These couplings offer a leakage free disconnection with a minimal oil loss during uncoupling. Thanks to the valve design, the coupling has a minimum pressure drop, and thus achieves maximum cost-effectiveness. The standard version of series FEM / IF is available made of steel or stainless steel.

Markets:
- Agriculture
- Automotive
- Oil and Gas
- Process
- Power Generation
- Transportation
- Vocational and Municipal
- Defense
- Industrial
- Machine Tooling
- Material Handling
- Construction

Features/Benefits:
- Safety locking feature as standard to prevent unintentional uncoupling
- FEC with the pressure eliminator enable effortless connection under static pressure (up to rated working pressure)
- FEMP and FECP with pushpull features is suitable for multi-plates or when coupling is fixed on an application

Applications:
Easy dry break connection / disconnection in hydraulic systems, both mobile and industrial applications
- Tractors
- Trucks
- Wheel loaders
- Military vehicles
- Hydraulic tools
- Presses
- Molding machines
Products Body Size (inch) Type Version Connection Thread Size (inch)
IF3810 RV 3/8 Coupling Stainless Steel ISO G 3/8"
IF5010 RV 1/2 Coupling Stainless Steel ISO G 1/2"
IF6310 RV 5/8 Coupling Stainless Steel ISO G 3/4"
IF7510 RV 3/4 Coupling Stainless Steel ISO G 3/4"
IF10010 RV 1 Coupling Stainless Steel ISO G 1"
IF2520 RV 1/4 Plug Stainless Steel ISO G 1/4"
IF3820 RV 3/8 Plug Stainless Steel ISO G 3/8"
IF5020 RV 1/2 Plug Stainless Steel ISO G 1/2"
IF6320 RV 5/8 Plug Stainless Steel ISO G 3/4"
IF7520 RV 3/4 Plug Stainless Steel ISO G 3/4"
IF10020 RV 1 Plug Stainless Steel ISO G 1"
FEM-121-2FB 1/8 Coupling Standard ISO G 1/8"
FEM-251-4FB 1/4 Coupling Standard ISO G 1/4"
FEM-251-6FB 1/4 Coupling Standard ISO G 3/8"
FEM-371-6FB 3/8 Coupling Standard ISO G 3/8"
FEM-371-8FB 3/8 Coupling Standard ISO G 1/2"
FEM-501-8FB 1/2 Coupling Standard ISO G 1/2"
FEM-501-12FB 1/2 Coupling Standard ISO G 3/4"
FEM-621-12FB 5/8 Coupling Standard ISO G 3/4"
FEM-751-12FB 3/4 Coupling Standard ISO G 3/4"
FEM-751-16FB 3/4 Coupling Standard ISO G 1"
FEM-1001-16FB 1 Coupling Standard ISO G 1"
FEM-1001-20FB 1 Coupling Standard ISO G 1 1/4"
FEM-122-2FB 1/8 Plug Standard ISO G 1/8"
FEM-252-4FB 1/4 Plug Standard ISO G 1/4"
FEM-252-6FB 1/4 Plug Standard ISO G 3/8"
FEM-372-6FB 3/8 Plug Standard ISO G 3/8"
FEM-372-8FB 3/8 Plug Standard ISO G 1/2"
FEM-502-8FB 1/2 Plug Standard ISO G 1/2"
FEM-502-12FB 1/2 Plug Standard ISO G 3/4"
FEM-622-12FB 5/8 Plug Standard ISO G 3/4"
FEM-752-12FB 3/4 Plug Standard ISO G 3/4"
FEM-752-16FB 3/4 Plug Standard ISO G 1"
FEM-1002-16FB 1 Plug Standard ISO G 1"
FEM-1002-20FB 1 Plug Standard ISO G 1 1/4"
FEC-251-4FB 1/4 Coupling Pressure Eliminator ISO G 1/4"
FEC-251-6FB 1/4 Coupling Pressure Eliminator ISO G 3/8"
FEC-371-6FB 3/8 Coupling Pressure Eliminator ISO G 3/8"
FEC-371-8FB 3/8 Coupling Pressure Eliminator ISO G 1/2"
FEC-501-8FB 1/2 Coupling Pressure Eliminator ISO G 1/2"
FEC-501-12FB 1/2 Coupling Pressure Eliminator ISO G 3/4"
FEC-621-12FB 5/8 Coupling Pressure Eliminator ISO G 3/4"
FEC-751-12FB 3/4 Coupling Pressure Eliminator ISO G 3/4"
FEC-751-16FB 3/4 Coupling Pressure Eliminator ISO G 1"
FEC-1001-16FB 1 Coupling Pressure Eliminator ISO G 1"
FEC-1001-20FB 1 Coupling Pressure Eliminator ISO G 1 1/4"
FEC-252-4FB 1/4 Plug Pressure Eliminator ISO G 1/4"
FEC-252-6FB 1/4 Plug Pressure Eliminator ISO G 3/8"
FEC-372-6FB 3/8 Plug Pressure Eliminator ISO G 3/8"
FEC-372-8FB 3/8 Plug Pressure Eliminator ISO G 1/2"
FEC-502-8FB 1/2 Plug Pressure Eliminator ISO G 1/2"
FEC-502-12FB 1/2 Plug Pressure Eliminator ISO G 3/4"
FEC-622-12FB 5/8 Plug Pressure Eliminator ISO G 3/4"
FEC-752-12FB 3/4 Plug Pressure Eliminator ISO G 3/4"
FEC-752-16FB 3/4 Plug Pressure Eliminator ISO G 1"
FEC-1002-16FB 1 Plug Pressure Eliminator ISO G 1"
FEC-1002-20FB 1 Plug Pressure Eliminator ISO G 1 1/4"
FEMP-251-4FB 1/4 Coupling for Multiplate ISO G 1/4"
FEMP-251-6FB 1/4 Coupling for Multiplate ISO G 3/8"
FEMP-371-6FB 3/8 Coupling for Multiplate ISO G 3/8"
FEMP-371-8FB 3/8 Coupling for Multiplate ISO G 1/2"
FEMP-501-8FB 1/2 Coupling for Multiplate ISO G 1/2"
FEMP-501-12FB 1/2 Coupling for Multiplate ISO G 3/4"
FEMP-621-12FB 5/8 Coupling for Multiplate ISO G 3/4"
FEMP-751-12FB 3/4 Coupling for Multiplate ISO G 3/4"
FEMP-751-16FB 3/4 Coupling for Multiplate ISO G 1"
FEMP-252-4FB 1/4 Plug for Multiplate ISO G 1/4"
FEMP-372-6FB 3/8 Plug for Multiplate ISO G 3/8"
FEMP-502-8FB 1/2 Plug for Multiplate ISO G 1/2"
FEMP-622-12FB 5/8 Plug for Multiplate ISO G 3/4"
FEMP-752-12FB 3/4 Plug for Multiplate ISO G 3/4"
FECP-252-4FB 1/4 Coupling Pressure Eliminator for Multiplate ISO G 1/4"
FECP-252-6FB 1/4 Coupling Pressure Eliminator for Multiplate ISO G 3/8"
FECP-372-6FB 3/8 Coupling Pressure Eliminator for Multiplate ISO G 3/8"
FECP-372-8FB 3/8 Coupling Pressure Eliminator for Multiplate ISO G 1/2"
FECP-502-8FB 1/2 Coupling Pressure Eliminator for Multiplate ISO G 1/2"
FECP-752-12FB 3/4 Coupling Pressure Eliminator for Multiplate ISO G 3/4"
IF2510 RV 1/4 Coupling Stainless Steel ISO G 1/4"
CFE-1002-P 1 Dust Protection for Plug N/A
CFE-252-P 1/4 Dust Protection for Plug N/A
CFE-372-P 3/8 Dust Protection for Plug N/A
CFE-502-P 1/2 Dust Protection for Plug N/A
CFE-622-P 5/8 Dust Protection for Plug N/A
CFE-752-P 3/4 Dust Protection for Plug N/A
PFE-1001-P 1 Dust Protection for Coupling N/A
PFE-251-P 1/4 Dust Protection for Coupling N/A
PFE-371-P 3/8 Dust Protection for Coupling N/A
PFE-621-P 5/8 Dust Protection for Coupling N/A
PFE-751-P 3/4 Dust Protection for Coupling N/A
FEC-251-4FP 1/4 Coupling Stainless Steel NPTF 1/4-18
FEC-251-6FO 1/4 Coupling Pressure eliminator UNF 9/16 - 18
FEC-252-4FB-E4 1/4 Plug Pressure eliminator ISO G 1/4"
FEC-252-4FP 1/4 Plug Pressure eliminator NPTF 1/4-18
FEC-252-4FP-E4 1/4 Plug Pressure eliminator NPTF 1/4-18
FEC-252-6FO 1/4 Plug Pressure eliminator UNF 9/16 - 18
FEC-371-6FB-E4 3/8 Coupling Pressure eliminator ISO G 3/8"
FEC-371-6FP 3/8 Coupling Pressure eliminator NPTF 3/8-18
FEC-371-8FO 3/8 Coupling Pressure eliminator UNF 3/4 - 16
FEC-372-6FB-E4 3/8 Plug Pressure eliminator ISO G 3/8"
FEC-372-6FP 3/8 Plug Pressure eliminator NPTF 3/8-18
FEC-372-8FB-E4 3/8 Plug Pressure eliminator ISO G 1/2"
FEC-372-8FO 3/8 Plug Pressure eliminator UNF 3/4 - 16
FEC-372-8FP 3/8 Plug Pressure eliminator NPTF 1/2-14
FEC-501-10FO 1/2 Coupling Pressure eliminator UNF 7/8-14
FEC-501-22MCL 1/2 Coupling Pressure eliminator M22x1,5 15L
FEC-501-8FO 1/2 Coupling Pressure eliminator UNF 3/4 - 16
FEC-501-8FP 1/2 Coupling Pressure eliminator NPTF 1/2-14
FEC-502-22MCL 1/2 Plug Pressure eliminator M22x1,5 15L
FEC-502-8FB-E4 1/2 Plug Pressure eliminator ISO G 1/2"
FEC-751-12FO 3/4 Coupling Pressure eliminator UNF 1 1/16-12
FEC-751-12FP 3/4 Coupling Pressure eliminator NPTF 3/4-14
FEC-752-12FP 3/4 Plug Pressure eliminator NPTF 3/4-14
FEC-752-16FP-E4 3/4 Plug Pressure eliminator NPTF 1-11,5
FEM-1001-16FB-E4 1 Coupling Standard ISO G 1"
FEM-1002-16FB-E4 1 Plug Standard ISO G 1"
FEM-1002-20FB-E1 1 Plug Standard ISO G 1 1/4"
FEM-251-4FB-E4 1/4 Plug standard ISO G 1/4"
FEM-251-4FP 1/4 Coupling standard NPTF 1/4-18
FEM-251-6FB-E4 1/4 Coupling Standard ISO G 3/8"
FEM-252-4FB-E1 1/4 Plug Standard ISO G 1/4"
FEM-252-4FB-E4 1/4 Plug Standard ISO G 1/4"
FEM-252-6FB-E4 1/4 Plug Standard ISO G 3/8"
FEM-371-10FO 3/8 Coupling Standard UNF 7/8-14
FEM-371-18BMCL 3/8 Coupling Standard Bulkhead, M18x1,5 12L
FEM-371-18MCL 3/8 Coupling Standard M18x1,5 12L
FEM-371-22BMCL 3/8 Coupling Standard Bulkhead, M22x1,5 15L
FEM-371-22MCL 3/8 Coupling Standard M22x1,5 15L
FEM-371-6FB-E4 3/8 Coupling Standard ISO G 3/8"
FEM-371-6FB-E5 3/8 Coupling Standard ISO G 3/8"
FEM-371-8BMF 3/8 Coupling Standard Bulkhead, 3/4-16 UNF
FEM-371-8FB-E4 3/8 Coupling Standard ISO G 1/2"
FEM-371-8FP 3/8 Coupling Standard NPTF 1/2-14
FEM-372-10FO 3/8 Plug Standard UNF 7/8-14
FEM-372-18BMCL 3/8 Plug Standard Bulkhead, M18x1,5 12L
FEM-372-18MCL 3/8 Plug Standard M18x1,5 12L
FEM-372-22BMCL 3/8 Plug Standard Bulkhead, M22x1,5 15L
FEM-372-22MCL 3/8 Plug Standard M22x1,5 15L
FEM-372-6FB-E1 3/8 Plug Standard ISO G 3/8"
FEM-372-6FB-E4 3/8 Plug Standard ISO G 3/8"
FEM-372-6FB-E5 3/8 Plug Standard ISO G 3/8"
FEM-372-8FB-E1 3/8 Plug Standard ISO G 1/2"
FEM-372-8FB-E4 3/8 Plug Standard ISO G 1/2"
FEM-372-8FP 3/8 Plug Standard NPTF 1/2-14
FEM-501-10MF 1/2 Coupling Standard 7/8-14 UNF, 37°JIC
FEM-501-12FB-E4 1/2 Coupling Standard ISO G 3/4"
FEM-501-18MCL 1/2 Coupling Standard M18x1,5 12L
FEM-501-22BMCL 1/2 Coupling Standard Bulkhead, M22x1,5 15L
FEM-501-22MCL 1/2 Coupling Standard M22x1,5 15L
FEM-501-8FB-E4 1/2 Coupling Standard ISO G 1/2"
FEM-501-8FP-E5 1/2 Coupling Standard NPTF 1/2-14
FEM-502-12FB-E1 1/2 Plug Standard ISO G 3/4"
FEM-502-12FB-E4 1/2 Plug Standard ISO G 3/4"
FEM-502-18MCL 1/2 Plug Standard M18x1,5 12L
FEM-502-22BMCL 1/2 Plug Standard Bulkhead, M22x1,5 15L
FEM-502-22MCL 1/2 Plug Standard M22x1,5 15L
FEM-502-8FB-E1 1/2 Plug Standard ISO G 1/2"
FEM-502-8FB-E4 1/2 Plug Standard ISO G 1/2"
FEM-621-12FB-E4 5/8 Coupling Standard ISO G 3/4"
FEM-622-12FB-E4 5/8 Plug Standard ISO G 3/4"
FEM-751-12FB-E4 3/4 Coupling Standard ISO G 3/4"
FEM-751-12FO 3/4 Coupling Standard UNF 1 1/16-12
FEM-751-12FP 3/4 Coupling Standard NPTF 3/4-14
FEM-751-16FB-E4 3/4 Coupling Standard ISO G 1"
FEM-751-16FO 3/4 Coupling Standard UN 1-5/16-12
FEM-751-16FP 3/4 Coupling Standard NPTF 1-11,5
FEM-752-12FB-E1 3/4 Plug Standard ISO G 3/4"
FEM-752-12FB-E4 3/4 Plug Standard ISO G 3/4"
FEM-752-16FB-E4 3/4 Plug Standard ISO G 1"
FEM-752-16FO 3/4 Plug Standard UN 1-5/16-12
FEM-752-16FP 3/4 Plug Standard NPTF 1-11,5
FEMP-251-4FB-E4 1/4 Coupling For multiplate ISO G 1/4"
FEMP-252-4FB-E4 1/4 Plug For multiplate ISO G 1/4"
FEMP-371-6FB-E4 3/8 Coupling For multiplate ISO G 3/8"
FEMP-371-6FP 3/8 Coupling For multiplate NPTF 3/8-18
FEMP-372-6FB-E1 3/8 Plug For multiplate ISO G 3/8"
FEMP-372-6FB-E4 3/8 Plug For multiplate ISO G 3/8"
IF10010 REP 1 Coupling Stainless Steel ISO G 1"
IF10010-125REP 1 Coupling Stainless Steel ISO G 1 1/4"
IF10010-125RV 1 Coupling Stainless Steel ISO G 1 1/4"
IF10020 REP 1 Plug Stainless Steel ISO G 1"
IF10020-125REP 1 Plug Stainless Steel ISO G 1 1/4"
IF10020-125RK 1 Plug Stainless Steel ISO G 1 1/4"
IF10020-125RV 1 Plug Stainless Steel ISO G 1 1/4"
IF2510 REP 1/4 Coupling Stainless Steel ISO G 1/4"
IF2510 RVNPT 1/4 Coupling Stainless Steel ISO G 1/4"
IF2520 REP 1/4 Plug Stainless Steel ISO G 1/4"
IF2520 RK 1/4 Plug Stainless Steel ISO G 1/4"
IF2520 RVNPT 1/4 Plug Stainless Steel NPTF 1/4-18
IF3810 EREP 3/8 Coupling Stainless Steel ISO G 1/4"
IF3810 ERV 3/8 Coupling Stainless Steel ISO G 3/8"
IF3810 REP 3/8 Coupling Stainless Steel ISO G 3/8"
IF3810 RN 3/8 Coupling Stainless Steel ISO G 3/8"
IF3810-50REP 3/8 Coupling Stainless Steel ISO G 1/2"
IF3810-50RK 3/8 Coupling Stainless Steel ISO G 1/2"
IF3810-50RV 3/8 Coupling Stainless Steel ISO G 1/2"
IF3810-50RVNPT 3/8 Coupling Stainless Steel NPTF 1/2-14
IF3820 EREP 3/8 Plug Stainless Steel ISO G 3/8"
IF3820 REP 3/8 Plug Stainless Steel ISO G 3/8"
IF3820 RN 3/8 Plug Stainless Steel ISO G 3/8"
IF3820-50RK 3/8 Plug Stainless Steel ISO G 1/2"
IF3820-50RV 3/8 Plug Stainless Steel ISO G 1/2"
IF3820-50RVNPT 3/8 Plug Stainless Steel ISO G 1/2"
IF5010 ERV 1/2 Coupling Stainless Steel ISO G 1/2"
IF5010 REP 1/2 Coupling Stainless Steel ISO G 1/2"
IF5010 RK 1/2 Coupling Stainless Steel ISO G 1/2"
IF5010 RN 1/2 Coupling Stainless Steel ISO G 1/2"
IF5010 RVUNF 1/2 Coupling Stainless Steel UNF 7/8-14
IF5010-75REP 1/2 Coupling Stainless Steel ISO G 3/4"
IF5010-75RK 1/2 Coupling Stainless Steel ISO G 3/4"
IF5010-75RV 1/2 Coupling Stainless Steel ISO G 3/4"
IF5020 ERV 1/2 Plug Stainless Steel ISO G 1/2"
IF5020 REP 1/2 Plug Stainless Steel ISO G 1/2"
IF5020 RK 1/2 Plug Stainless Steel ISO G 1/2"
IF5020 RN 1/2 Plug Stainless Steel ISO G 1/2"
IF5020 RVUNF 1/2 Plug Stainless Steel UNF 7/8-14
IF5020-75REP 1/2 Plug Stainless Steel ISO G 3/4"
IF5020-75RK 1/2 Plug Stainless Steel ISO G 3/4"
IF5020-75RV 1/2 Plug Stainless Steel ISO G 3/4"
IF6310 REP 5/8 Coupling Stainless Steel ISO G 3/4"
IF6320 ERV 5/8 Plug Stainless Steel ISO G 3/4"
IF6320 REP 5/8 Plug Stainless Steel ISO G 3/4"
IF7510 REP 3/4 Coupling Stainless Steel ISO G 3/4"
IF7510 RK 3/4 Coupling Stainless Steel ISO G 3/4"
IF7510-100REP 3/4 Coupling Stainless Steel ISO G 1"
IF7510-100RK 3/4 Coupling Stainless Steel ISO G 1"
IF7510-100RV 3/4 Coupling Stainless Steel ISO G 1"
IF7520 REP 3/4 Plug Stainless Steel ISO G 3/4"
IF7520 RK 3/4 Plug Stainless Steel ISO G 3/4"
IF7520-100RK 3/4 Plug Stainless Steel ISO G 1"
IF7520-100RV 3/4 Plug Stainless Steel ISO G 1"
IF3800-PSPU 3/8 Seal kit N/A N/A
CFE-252-PNR 1/4 Dust Protection for Plug N/A
CFE-372-PNR 3/8 Dust Protection for Plug N/A
CFE-752-PNR 3/4 Dust Protection for Plug N/A
FEM-1001-16FP 1 Coupling Standard NPTF 1-11,5
FEM-1002-16FB-E1 1 Plug Standard NPTF 1-11,5
FEM37-PSEP 3/8 Seal kit for Plug N/A
FEM37-PSN 3/8 Seal kit for Plug N/A
FEM37-PSV 3/8 Seal kit for Plug N/A
FEM50-PSEP 1/2 Seal kit for Plug N/A
FEM50-PSN 1/2 Seal kit for Plug N/A
FEM50-PSPU 1/2 Seal kit for Plug N/A
FEM50-PSV 1/2 Seal kit for Plug N/A
GRIF100 1 Grease nipple for Coupling N/A
GRIF38 3/8 Grease nipple for Coupling N/A
GRIF50 1/2 Grease nipple for Coupling N/A
GRIF63 5/8 Grease nipple for Coupling N/A
GRIF75 3/4 Grease nipple for Coupling N/A
IF10000-PSPU 1 Seal kit for Plug N/A
IF10000-PSV 1 Seal kit for Plug N/A
IF2500-PSN 1/4 Seal kit for Plug N/A
IF3800 SET 3/8 Coupling standard ISO G 3/8"
IF3800-PSNPU 3/8 Seal kit for Plug N/A
IF3800-PSV 3/8 Seal kit for Plug N/A
IF3820-50REP 3/8 Plug Standard ISO G 1/2"
IF5000-PSN 1/2 Seal kit for Plug N/A
IF5000-PSV 1/2 Seal kit for Plug N/A
IF5026 1/2 Dust Protection For plug N/A
IF6300-PSN 5/8 Seal kit for Plug N/A
IF6300-PSPU 5/8 Seal kit for Plug N/A
IF7500-PSV 3/4 Seal kit for Plug N/A
PFE-251-PNR 1/4 Dust Protection for Coupling N/A
PFE-371-PNR 3/8 Dust Protection for Coupling N/A
PFE-501-P 1/2 Dust Protection for Coupling N/A
PFE-501-PNR 1/2 Dust Protection for Coupling N/A
PFE-751-PNR 3/4 Dust Protection for Coupling N/A

687852
687614