SSH6-62Y-BSPP - Multi-Purpose, ISO 7241 series B Interchange, Hydraulic Quick Couplings - 60 Series | ParkerCA
Loading_Icon

Multi-Purpose, ISO 7241 series B Interchange, Hydraulic Quick Couplings - 60 Series

Part #: SSH6-62Y-BSPP
  • SSH6-62Y-BSPP - Multi-Purpose, ISO 7241 series B Interchange, Hydraulic Quick Couplings - 60 Series
SSH6-62Y-BSPP - Multi-Purpose, ISO 7241 series B Interchange, Hydraulic Quick Couplings - 60 Series
60 series 316 stainless steel coupler, ISO 7241-1 series B

Technical Specifications

Seal Material:Fluorocarbon
Coupling Half:Female Coupler
Body Material:316 Stainless steel
Connection Thread Size (inch):3/4 - 14
Body Size (inch):3/4
Connection Type:Female BSPP
Maximum Operating Pressure:3000
Application:General Purpose
Specifications Met:ISO 7241-1, series B
Maximum Operating Temperature:204 °C, 400 °F
Product Type:Manual Connect
Minimum Operating Temperature:-15 °F, -26 °C
Valve Type:Poppet
Flow Rate:106 L/min, 28 gal/min
Hex Size:1.31 inch
Vacuum Pressure Rating:-0.9 bar, 27.4 inch-Hg
Ball Material:Stainless steel
Valve Material:316 Stainless steel
Plating Type:na

Item Information

CAD Drawings + Files

Related Documents

Find a Distributor

Division Contact

Milton

Parker Canada Division
160 Chisholm Drive
Milton
ON
Canada
L9T 3G9

Phone:905.693.3000