15010 MVUV - Hydraulic quick coupling - Parker Profile - T series | China
Loading_Icon

Hydraulic quick coupling - Parker Profile - T seriesOBSOLETE

Part #: 15010 MVUV
  • 15010 MVUV - Hydraulic quick coupling - Parker Profile - T series
15010 MVUV - Hydraulic quick coupling - Parker Profile - T series
This product is no longer available – please contact us for further assistance.

Technical Specifications

Outside Diameter (mm):73
Connection Type:Female Thread
Connection Thread Size:1 1/2 inch
Valving:without
Minimum Operating Temperature:-25 °C
Maximum Operating Temperature:200 °C
Version:Brass
Body Size (inch):1 1/2
External Hex (mm):60
Material:Brass
Working Pressure Connected (bar):50
Length (mm):112
Seal Material:FKM
Type:Coupling

Item Information

CAD Drawings + Files

Related Documents

Qty:
15010 MVUV - Hydraulic quick coupling - Parker Profile - T series

This product is fulfilled by an authorized Parker distributor or division.

Find a Distributor

Division Contact

Parker Hannifin Motion & Control (Shanghai) Co., Ltd.

280 YunQiao Road, Jin Qiao Export Processing Zone
Shanghai, China
201206

Phone:+86-21-28995000