FET-752-16SF - Non-Spill, Flat Face, High Pressure, Heavy Duty Hydraulic Quick Couplings - FET Series | Denmark
Loading_Icon

Non-Spill, Flat Face, High Pressure, Heavy Duty Hydraulic Quick Couplings - FET Series

Part #: FET-752-16SF
  • FET-752-16SF - Non-Spill, Flat Face, High Pressure, Heavy Duty Hydraulic Quick Couplings  - FET Series
FET-752-16SF - Non-Spill, Flat Face, High Pressure, Heavy Duty Hydraulic Quick Couplings  - FET Series
Screw to connect interchange, high pressure, non-spill, connect under pressure nipple-FET series

Technical Specifications

Coupling Half:Male Nipple
Application:High Impulse Hydraulics, High Pressure Hydraulics, Non-spill, Connect/Disconnect Under Pressure
Maximum Operating Pressure:6000
Maximum Operating Temperature:250 °F
Product Type:Thread to Connect
Body Material:Steel
Minimum Operating Temperature:-40 °F
Body Size (inch):3/4
Valve Type:Non-spill
Connection Type:Code 62 Flange head
Connection Thread Size (inch):na
Seal Material:Polyurethane/Nitrile
Hex Size 1:55 mm
Plating Type:Black FNC Coating
Hex Size 2:2 inch

Item Information

CAD Drawings + Files

Related Documents

Qty:
FET-752-16SF - Non-Spill, Flat Face, High Pressure, Heavy Duty Hydraulic Quick Couplings  - FET Series

This product is fulfilled by an authorized Parker distributor or division.

Find a Distributor

Division Contact

DENMARK

Parker Hannifin Danmark
Industriparken 35-37
DK-2750 Ballerup
Denmark

Phone:+45 43 56 04 00