SSH2-62W - Multi-Purpose, ISO 7241 series B Interchange, Hydraulic Quick Couplings - 60 Series | Finland
Loading_Icon

Multi-Purpose, ISO 7241 series B Interchange, Hydraulic Quick Couplings - 60 Series

Part #: SSH2-62W
  • SSH2-62W - Multi-Purpose, ISO 7241 series B Interchange, Hydraulic Quick Couplings - 60 Series
SSH2-62W - Multi-Purpose, ISO 7241 series B Interchange, Hydraulic Quick Couplings - 60 Series
60 series 316 stainless steel coupler, ISO 7241-1 series B

Technical Specifications

Specifications Met:ISO 7241-1, series B
Coupling Half:Female Coupler
Application:General Purpose
Maximum Operating Temperature:400 °F, 204 °C
Product Type:Manual Connect
Maximum Operating Pressure:5000
Body Size (inch):1/4
Minimum Operating Temperature:-65 °F, -54 °C
Valve Type:Poppet
Body Material:316 Stainless steel
Seal Material:Ethylene propylene
Flow Rate:3 gal/min, 11 L/min
Hex Size:0.81 inch
Connection Type:Female NPTF
Connection Thread Size (inch):1/4 - 18
Vacuum Pressure Rating:27.4 inch-Hg, -0.9 bar
Ball Material:Stainless steel
Valve Material:316 Stainless steel
Plating Type:na

Item Information

CAD Drawings + Files

Related Documents

Qty:
SSH2-62W - Multi-Purpose, ISO 7241 series B Interchange, Hydraulic Quick Couplings - 60 Series

This product is fulfilled by an authorized Parker distributor or division.

Find a Distributor

Division Contact

Parker Sales Company Nordic
Parker Hannifin AB Suomen sivuliike
Koivupuistontie 18-22
01510 Vantaa
Finland