59-751-12FO - Non-Spill, Flat Face Hydraulic ACME Thread to Connect Quick Couplings - 59 Series | ParkerGB
Loading_Icon

Non-Spill, Flat Face Hydraulic ACME Thread to Connect Quick Couplings - 59 Series

Part #: 59-751-12FO
  • 59-751-12FO - Non-Spill, Flat Face Hydraulic ACME Thread to Connect Quick Couplings - 59 Series
59-751-12FO - Non-Spill, Flat Face Hydraulic ACME Thread to Connect Quick Couplings - 59 Series
Fast and easy screw to connect, high pressure, non-spill, connect under pressure coupler-59 series

Technical Specifications

Coupling Half:Coupler
Maximum Operating Temperature:250 °F
Minimum Operating Temperature:-40 °F
Body Size (inch):3/4
Maximum Operating Pressure:6000 psi
Maximum Working Pressure (psi):6000
Application:High Impulse Hydraulics, High Pressure Hydraulics, Non-spill, Connect/Disconnect Under Pressure
Connection Type:UNF
Connection Thread Size (inch):1 1/16 - 12
Valve Type:Non-spill
Body Material:Steel
Sleeve Type:Thread to Connect
Plating Type:Zinc-nickel Black FNC Coating
Thread Size:Female
Seal Material:Polyurethane/Nitrile
Media:Hydraulic
Lock Type:Threads
Division:Quick Coupling Division

Item Information

CAD Drawings + Files

Related Documents

Find a Distributor

Division Contact

Parker Sales Company UK

Tachbrook Park Drive
Tachbrook Park
Warwick
United Kingdom
CV34 6TU

Phone:+44 (0)1926 317 878