3821 NPT - Hydraulic quick coupling - Parker Profile - T series | Hong Kong
Loading_Icon

Hydraulic quick coupling - Parker Profile - T series

Part #: 3821 NPT
  • 3821 NPT - Hydraulic quick coupling - Parker Profile - T series
3821 NPT - Hydraulic quick coupling - Parker Profile - T series
Parker Hydraulics quick coupling system with Parker Tema Profile and body size 1/8" up to 2" for applications up to 450 bar.

Technical Specifications

Material:Brass / Steel
Valving:with
Outside Diameter (mm):24
Seal Material:NBR
Length (mm):42
External Hex (mm):22
Working Pressure Connected (bar):350
Version:Pressure Eliminator
Type:Plug
Body Size (inch):3/8
Connection Type:Female Thread
Connection Thread Size:3/8-14 NPTF inch
Minimum Operating Temperature:-30 °C
Maximum Operating Temperature:110 °C

Item Information

CAD Drawings + Files

Related Documents

Find a Distributor

Division Contact

PARKER HANNIFIN HONG KONG LTD
SUITES 01-04 20/F TOWER 2
THE GATEWAY HARBOUR CITY
TSIMSHATSHUI
KOWLOON
HONG KONG

Phone:+024288008