15010 VUV - Hydraulic quick coupling - Parker Profile - T series | ParkerIT
Loading_Icon

Hydraulic quick coupling - Parker Profile - T series

Part #: 15010 VUV
  • 15010 VUV - Hydraulic quick coupling - Parker Profile - T series
15010 VUV - Hydraulic quick coupling - Parker Profile - T series
Parker Hydraulics quick coupling system with Parker Tema Profile and body size 1/8" up to 2" for applications up to 450 bar.

Technical Specifications

Connection Type:Female Thread
Outside Diameter (mm):73
Connection Thread Size:1 1/2 inch
Valving:without
Minimum Operating Temperature:-25 °C
Maximum Operating Temperature:200 °C
Body Size (inch):1 1/2
External Hex (mm):60
Version:Standard
Material:Brass / Steel
Length (mm):112
Seal Material:FKM
Working Pressure Connected (bar):200
Type:Coupling

Item Information

CAD Drawings + Files

Related Documents

Qty:
15010 VUV - Hydraulic quick coupling - Parker Profile - T series

This product is fulfilled by an authorized Parker distributor or division.

Find a Distributor

Division Contact

Parker Hannifin Italy s.r.l.
Sales Company Italy
Via Privata Archimede 1
20094 Corsico (Milano)
Italy

Phone:+39 02451921