FEM-372-8BMF - Non-Spill, Flat Face, ISO 16028, HTMA, Hydraulic Quick Couplings - FEM and FEC Series | ParkerJP
Loading_Icon

Non-Spill, Flat Face, ISO 16028, HTMA, Hydraulic Quick Couplings - FEM and FEC Series

Part #: FEM-372-8BMF
  • FEM-372-8BMF - Non-Spill, Flat Face, ISO 16028, HTMA, Hydraulic Quick Couplings - FEM and FEC Series
FEM-372-8BMF - Non-Spill, Flat Face, ISO 16028, HTMA, Hydraulic Quick Couplings - FEM and FEC Series
FEM Series steel non-spill nipple, ISO 16028

Technical Specifications

Coupling Half:Male Nipple
Specifications Met:ISO 16028, ISO 16028, HTMA
Maximum Operating Pressure:5000
Maximum Operating Temperature:250 °F, 110 °C
Valve Type:Non-spill
Application:Hydraulics, n/a, Non-spill
Body Size (inch):3/8
Minimum Operating Temperature:-40 °F, -40 °C
Connection Type:Male bulkhead flare
Product Type:Push to Connect, Quick-coupling
Connection Thread Size (inch):3/4 - 16 UNF
Flow Rate:6 gal/min, 35 L/min
Hex Size:27 mm, 30 mm
Body Material:Steel
Plating Type:Zinc Nickel, Zink Nickel
Seal Material:Polyurethane/Nitrile, NBR

Item Information

CAD Drawings + Files

Related Documents

Qty:
FEM-372-8BMF - Non-Spill, Flat Face, ISO 16028, HTMA, Hydraulic Quick Couplings - FEM and FEC Series

This product is fulfilled by an authorized Parker distributor or division.

Find a Distributor

Division Contact

Sales Division representative

PARKER HANNIFIN JAPAN LTD
SHIROKANEDAI BUILDING 2ND FLR
3 2 10 SHIROKANEDAI
MINATO KU
TOKYO
JAPAN
108 0071

Phone:+0364083901