FET-371-8FO - Non-Spill, Flat Face, High Pressure, Heavy Duty Hydraulic Quick Couplings - FET Series | ParkerJP
Loading_Icon

Non-Spill, Flat Face, High Pressure, Heavy Duty Hydraulic Quick Couplings - FET Series

Part #: FET-371-8FO
  • FET-371-8FO - Non-Spill, Flat Face, High Pressure, Heavy Duty Hydraulic Quick Couplings  - FET Series
FET-371-8FO - Non-Spill, Flat Face, High Pressure, Heavy Duty Hydraulic Quick Couplings  - FET Series
Screw to connect interchange, high pressure, non-spill, connect under pressure coupler-FET series

Technical Specifications

Application:High Impulse Hydraulics, High Pressure Hydraulics, Non-spill, Connect/Disconnect Under Pressure
Coupling Half:Female Coupler
Maximum Operating Pressure:6000
Maximum Operating Temperature:250 °F
Body Material:Steel
Product Type:Thread to Connect
Minimum Operating Temperature:-40 °F
Body Size (inch):3/8
Connection Type:Female UNF
Valve Type:Non-spill
Connection Thread Size (inch):3/4 - 16
Seal Material:Polyurethane/Nitrile
Hex Size 1:38 mm
Plating Type:Black FNC Coating
Hex Size 2:30 mm

Item Information

CAD Drawings + Files

Related Documents

Find a Distributor

Division Contact

Sales Division representative

PARKER HANNIFIN JAPAN LTD
SHIROKANEDAI BUILDING 2ND FLR
3 2 10 SHIROKANEDAI
MINATO KU
TOKYO
JAPAN
108 0071

Phone:+0364083901