IF3810-50RV - Hydraulic Flat-Face Quick Coupling - ISO 16028 - FEM/IF Series | ParkerMX
Loading_Icon

Hydraulic Flat-Face Quick Coupling - ISO 16028 - FEM/IF Series

Part #: IF3810-50RV

Technical Specifications

Version:Stainless Steel
Type:Coupling
Body Size (inch):3/8
Connection Thread Size (inch):ISO G 1/2"
Specifications Met:ISO 16028
Maximum Operating Temperature:200 °C
Application:N/A
Minimum Operating Temperature:-25 °C
Product Type:Quick-coupling
Flow Rate:35 L/min
Hex Size:30 mm
Body Material:Stainless Steel
Plating Type:N/A
Seal Material:FKM

Item Information

CAD Drawings + Files

Related Documents

Find a Distributor

Division Contact

Parker Hannifin de México S.A. de C.V.

Fluid Connectors Division
Antiguo Camino a San Lorenzo 338
Zona Industrial Toluca
Toluca
Edo Mex
Mexico
50010

Phone:722 275 42 00