FF2521 - Hydraulic Flat-Face Quick Coupling - Parker Profile - FF Series | Malaysia
Loading_Icon

Hydraulic Flat-Face Quick Coupling - Parker Profile - FF Series

Part #: FF2521
  • FF2521 - Hydraulic Flat-Face Quick Coupling -  Parker Profile - FF Series
FF2521 - Hydraulic Flat-Face Quick Coupling -  Parker Profile - FF Series
Parker Flat-Face quick coupling system with body sizes 1/4" up to 1" and Parker Tema profile for applications up to 800 bar.

Technical Specifications

Connection Thread Size (inch):1/4
Body Size (inch):1/4
Connection Type:Female Thread
Length:99 mm
Hex Size:27 mm
Outside Diameter:30 mm
Materials of Construction:Brass / Steel
Minimum Operating Temperature:-30 °C
Maximum Operating Temperature:100 °C
Maximum Operating Pressure:800 bar
Version:Pressure Eliminator
Seal Material:NBR/PUR
Type:Plug

Item Information

CAD Drawings + Files

Related Documents

Qty:
FF2521 - Hydraulic Flat-Face Quick Coupling -  Parker Profile - FF Series

This product is fulfilled by an authorized Parker distributor or division.

Find a Distributor

Division Contact

PARKER HANNIFIN INDUSTRIAL (M) SDN.BHD.
11, Persiaran Pasak Bumi,
Seksyen U8, Jelutong Ind Park,
40150 Shah Alam, Selangor
Malaysia

Phone:+60 3 7849 0800