FF3826 - Hydraulic Flat-Face Quick Coupling - Parker Profile - FF Series | ParkerNL
Loading_Icon

Hydraulic Flat-Face Quick Coupling - Parker Profile - FF Series

Part #: FF3826
  • FF3826 - Hydraulic Flat-Face Quick Coupling -  Parker Profile - FF Series
FF3826 - Hydraulic Flat-Face Quick Coupling -  Parker Profile - FF Series
Parker Flat-Face quick coupling system with body sizes 1/4" up to 1" and Parker Tema profile for applications up to 800 bar.

Technical Specifications

Type:Dust Protection
Connection Thread Size (inch):n/a
Version:for Plug
Seal Material:n/a
Body Size (inch):3/8
Minimum Operating Temperature:-25 to -30
Connection Type:Female Thread
Application:Medium Pressure Hydraulics
Body Size:1/4 to 1
Brand:TEMA
Fitting Connection Type:Female Thread
Interchange Type:Tema Profile
Maximum Operating Pressure:5070 to 11600, 350 to 800
Maximum Operating Temperature:212 to 392, 100 to 200
Media:Chemical Fluids, Hydraulic Fluids, Water, Steam
Valve Type:Non-Spill / FlatFace
Length:65 to 175
Hex Size:25 to 65
Outside Diameter:28 up to 70
Materials of Construction:Brass / Steel

Item Information

CAD Drawings + Files

Related Documents

Qty:
FF3826 - Hydraulic Flat-Face Quick Coupling -  Parker Profile - FF Series

This product is fulfilled by an authorized Parker distributor or division.

Find a Distributor

Division Contact

Parker Hannifin B.V.

Edisonstraat 1
P.O. Box 340
Oldenzaal
The Netherlands
7570 AH

Phone:+31 (0)541 585 000