FEMP-372-6FB-E4 - Hydraulic Flat-Face Quick Coupling - ISO 16028 - FEM/IF Series | Norway
Loading_Icon

Hydraulic Flat-Face Quick Coupling - ISO 16028 - FEM/IF Series

Part #: FEMP-372-6FB-E4

Technical Specifications

Connection Thread Size (inch):ISO G 3/8"
Version:For multiplate
Type:Plug
Body Size (inch):3/8
Specifications Met:ISO 16028
Maximum Operating Temperature:200 °C
Application:N/A
Minimum Operating Temperature:-25 °C
Product Type:Quick-coupling
Flow Rate:35 L/min
Hex Size:30 mm
Body Material:Steel
Plating Type:Zink Nickel
Seal Material:FKM

Item Information

CAD Drawings + Files

Related Documents

Qty:
FEMP-372-6FB-E4 - Hydraulic Flat-Face Quick Coupling - ISO 16028  - FEM/IF Series

This product is fulfilled by an authorized Parker distributor or division.

Find a Distributor

Division Contact

Sales Company Norway

Parker Hannifin A/S
Solbråveien 32b, N-1383 Asker
P.O.Box 174
N-1371 Asker
Norway

Phone:+47 (0)66 75 34 00