7521 V - Hydraulic quick coupling - Parker Profile - T series | ParkerSE
Loading_Icon

Hydraulic quick coupling - Parker Profile - T series

Part #: 7521 V
  • 7521 V - Hydraulic quick coupling - Parker Profile - T series
7521 V - Hydraulic quick coupling - Parker Profile - T series
Parker Hydraulics quick coupling system with Parker Tema Profile and body size 1/8" up to 2" for applications up to 450 bar.

Technical Specifications

Body Size (inch):3/4
Connection Type:Female Thread
Outside Diameter (mm):39
Connection Thread Size:3/4 inch
Valving:with
Minimum Operating Temperature:-25 °C
Maximum Operating Temperature:200 °C
External Hex (mm):36
Length (mm):53
Version:Pressure Eliminator
Material:Brass / Steel
Seal Material:FKM
Working Pressure Connected (bar):300
Type:Plug

Item Information

CAD Drawings + Files

Related Documents

Qty:
7521 V - Hydraulic quick coupling - Parker Profile - T series

This product is fulfilled by an authorized Parker distributor or division.

Find a Distributor

Division Contact

Parker Hannifin AB
Sales Company Sweden
Almenäsvägen 20
501 78 Borås
Sweden

Phone:+46 (0) 8 59 79 5000