Hydrogenated Nitrile 85 Durometer O-Ring, Low Temperature (KA183-85) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hydrogenated Nitrile 85 Durometer O-Ring, Low Temperature (KA183-85)

Hydrogenated Nitrile 85 Durometer O-Ring, Low Temperature (KA183-85)

Parker's hydrogenated nitrile (HNBR, HSN) O-rings are very compatible with oils and gases.

Technical Specifications

  • Inside Diameter: 0.029 to 25.94 inch
  • Width: 0.04 to 0.275 inch
  • Polymer Material Options: Hydrogenated Nitrile (HNBR, HSN)
  • Durometer: >70, 85, 85 Shore A
  • Thermal Application Type: Low and high temperature (<-30°F, >250°F)
  • Minimum Operating Temperature: -55 °F
  • Maximum Operating Temperature: 300 °F
  • For Fluid Type: Oils
  • Industry: Oil & Gas
  • Specifications Met: NORSOK, NORSOK-SNS, ISO 23936-2, ISO 23936-2, North America
  • Internally Lubricated: No
  • Color: Black
Safety Warning

Full Product Description

Parker's hydrogenated nitrile (HNBR, HSN) is a synthetic polymer that results from the hydrogenation of nitrile rubber (NBR). Superior mechanical characteristics, particularly high strength, helps reduce extrusion and wear.

• Heat resistance
• Up to 150°C (300°F)
• Cold flexibility
• Down to approximately -48°C (-55°F)
• Chemical resistance
• Aliphatic hydrocarbons
• Vegetable and animal fats and oils
• HFA, HFB and HFC hydraulic fluids
• Dilute acids, bases and salt solutions at moderate temperatures
• Water and steam up to 149°C (300°F)
• Ozone, aging and weathering

Not compatible with:
• Chlorinated hydrocarbons
• Polar solvents (ketones, esters and ethers)
• Strong acids
• Used for Low Temperature

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Related Documents

×

687PDC
687519