5010 RVNPT - Hydraulic quick coupling - Parker Profile - T series | Parker NA
Loading_Icon

Hydraulic quick coupling - Parker Profile - T series

Part #: 5010 RVNPT
  • 5010 RVNPT - Hydraulic quick coupling - Parker Profile - T series
5010 RVNPT - Hydraulic quick coupling - Parker Profile - T series
Parker Hydraulics quick coupling system with Parker Tema Profile and body size 1/8" up to 2" for applications up to 450 bar.

Technical Specifications

Length (mm):65
External Hex (mm):30
Outside Diameter (mm):40
Valving:with
Version:Stainless Steel
Material:Stainless Steel
Seal Material:FKM
Working Pressure Connected (bar):300
Body Size (inch):1/2
Type:Coupling
Connection Type:Female Thread
Connection Thread Size:1/2-14 NPTF inch
Minimum Operating Temperature:-25 °C
Maximum Operating Temperature:200 °C

Item Information

CAD Drawings + Files

Related Documents

Find a Distributor

Division Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

Tube Fittings Division Europe
Am Metallwerk 9
33659 Bielefeld, Germany

Phone:+49 (0) 521-4048-0